(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Wheel Caster With a Level Adjuster (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
E50RAFYAKI
ER50RAFYAKI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Pitch, Short Length Direction W1
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Trusco code

353,846 IDR

1 Piece(s) 12 Day(s) 64647878114-2896

303,077 IDR

1 Piece(s) 12 Day(s) 40859954114-2897

Loading...

  1. 1

Basic Information

Mounting Height H(mm) 65 Caster Type Plate Type Universal Wheel Dia. D(Ø) 50
Wheel Material Rubber Mounting Hole Pitch Circular Diameter(mm) 6.5 Allowable Load(daN) 50
Wheel Width(mm) 21 Stopper None

Tech Support