(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Wheel Rubber Caster (RJ2 Series) (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
NWRK2150G
RJ2150NWRG
RJ2150NWRSG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Plate Length
(mm)
Plate Width
(mm)
Stopper Trusco code

423,539 IDR

1 Piece(s) 12 Day(s) Plate Type Fixed104110None380-3228

478,462 IDR

1 Piece(s) 12 Day(s) Plate Type Universal102102None380-3295

524,154 IDR

1 Piece(s) 12 Day(s) Plate Type Universal102102Presence380-3309

Loading...

  1. 1

Basic Information

Mounting Height H(mm) 190 Wheel Dia. D(Ø) 150 Wheel Material Nylon
Mounting Hole Pitch, Short Length Direction W1(mm) 80 to 75 Mounting Hole Pitch, Long Length Direction L1(mm) 80 to 75 Mounting Hole Pitch Circular Diameter(mm) 11
Allowable Load(daN) 160 Wheel Width(mm) 34

Tech Support