(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Long Elbow (Part Numbers)

Part Number

Configured Part Number is shown.

PLL401

 
Part Number
PLL401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

77,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material Standard (NBR) Applicable Tube O.D.1(φ) 4
Connection Screw Type 1 R Nominal of Thread 1 1/8 Trusco Code 809-5150

Please check the type/dimensions/specifications of the part PLL401 in the Tube Fitting Long Elbow series.

Tech Support