(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Female Straight (Part Numbers)

Part Number

Configured Part Number is shown.

PCF401

 
Part Number
PCF401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

50,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Connection Screw Type 1 Rc
Nominal of Thread 1 1/8 Trusco Code 290-9430

Please check the type/dimensions/specifications of the part PCF401 in the Tube Fitting Female Straight series.

Tech Support