(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Joint Straight【6 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

RC1203

 
Part Number
RC1203
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

748,154 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Applicable Tube O.D.1(φ) 12
Connection Screw Type 1 R Nominal of Thread 1 3/8 Trusco Code 378-2701

Please check the type/dimensions/specifications of the part RC1203 in the Rotary Joint Straight series.

Tech Support