(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Die Temperature Control Fitting Straight (Part Numbers)

Part Number

Configured Part Number is shown.

AKC08801

 
Part Number
AKC08801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

244,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material HNBR Applicable Tube O.D.1(φ) 8
Connection Screw Type 1 R Nominal of Thread 1 1/8 Trusco Code 378-0775

Please check the type/dimensions/specifications of the part AKC08801 in the Die Temperature Control Fitting Straight series.

Tech Support