(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Branch T (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
F4M5MT
F6M5MT
F1001MT
F1002MT
F1003MT
F1004MT
F1202MT
F1203MT
F1204MT
F1603MT
F1604MT
F401MT
F402MT
F601MT
F602MT
F603MT
F801MT
F802MT
F803MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

71,077 IDR

1 Piece(s) 12 Day(s) 4M5 x 0.810808-2288

79,693 IDR

1 Piece(s) 12 Day(s) 6M5 x 0.812808-2300

99,693 IDR

1 Piece(s) 12 Day(s) 10R1/817808-2255

99,693 IDR

1 Piece(s) Quote 10R1/417808-2258

105,693 IDR

1 Piece(s) 12 Day(s) 10R3/817808-2261

113,385 IDR

1 Piece(s) 12 Day(s) 10R1/221808-2265

122,924 IDR

1 Piece(s) 12 Day(s) 12R1/419808-2268

125,077 IDR

1 Piece(s) 12 Day(s) 12R3/821808-2271

126,000 IDR

1 Piece(s) 12 Day(s) 12R1/221808-2274

246,924 IDR

1 Piece(s) 12 Day(s) 16R3/824808-2277

243,385 IDR

1 Piece(s) 12 Day(s) 16R1/224808-2279

66,000 IDR

1 Piece(s) Quote 4R1/810808-2281

70,462 IDR

1 Piece(s) 12 Day(s) 4R1/414808-2285

70,462 IDR

1 Piece(s) 12 Day(s) 6R1/812808-2294

74,616 IDR

1 Piece(s) 12 Day(s) 6R1/414808-2291

78,770 IDR

1 Piece(s) 12 Day(s) 6R3/817808-2297

78,770 IDR

1 Piece(s) 12 Day(s) 8R1/814808-2303

81,693 IDR

1 Piece(s) 12 Day(s) 8R1/414808-2306

87,385 IDR

1 Piece(s) 12 Day(s) 8R3/817808-2309

Loading...

  1. 1

Basic Information

Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)

Tech Support