(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyurethane Tube TPT (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TPT0425100BK
TPT0425200BK
TPT0604100BK
TPT0604200BK
TPT0805100BK
TPT0805200BK
TPT1065100BK
TPT1065200BK
TPT1208100BK
TPT1208200BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Min. Bend Radius
(mm)
Full Length
(m)
Ordering Code

952,308 IDR

1 Piece(s) 12 Day(s) 42.58.25100114-5062

1,390,769 IDR

1 Piece(s) Quote 6411.5100114-5063

1,759,385 IDR

1 Piece(s) 12 Day(s) 8511100114-5064

3,018,616 IDR

1 Piece(s) 12 Day(s) 106.516100114-5065

3,581,539 IDR

1 Piece(s) 12 Day(s) 12819100114-5066

6,199,077 IDR

1 Piece(s) 12 Day(s) 42.58.25200114-5078

5,137,385 IDR

1 Piece(s) 12 Day(s) 6411.5200114-5079

7,536,923 IDR

1 Piece(s) Quote 8511200114-5080

6,848,924 IDR

1 Piece(s) 12 Day(s) 106.516200114-5081

12,398,000 IDR

1 Piece(s) 12 Day(s) 12819200114-5082

Loading...

  1. 1

Basic Information

Material Urethane Color Black Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -20::60 Operating Pressure Range (when using air)(MPa) ::0.8

Tech Support