(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyurethane Touch Tube Mega Touch Tube (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
MTP10100
MTP1020
MTP12100
MTP1220
MTP4100
MTP420
MTP6100
MTP620
MTP8100
MTP820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Min. Bend Radius
(mm)
Length
(m)

6,166,154 IDR

1 Piece(s) 12 Day(s) 7.51030100

1,233,846 IDR

1 Piece(s) 12 Day(s) 7.5103020

9,132,308 IDR

1 Piece(s) 12 Day(s) 91236100

1,826,154 IDR

1 Piece(s) 12 Day(s) 9123620

1,333,846 IDR

1 Piece(s) 12 Day(s) 2.548100

266,154 IDR

1 Piece(s) 12 Day(s) 2.54820

2,066,154 IDR

1 Piece(s) 12 Day(s) 4.5615100

413,846 IDR

1 Piece(s) 1 Day(s) 4.561520

4,300,000 IDR

1 Piece(s) 12 Day(s) 6824100

860,000 IDR

1 Piece(s) 1 Day(s) 682420

Loading...

  1. 1

Basic Information

Material Urethane Color Black Material, Urethane Polyurethane
Trusco code 221303827716

Tech Support