(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 4.90MPa Screwed type Ball Valve with Panel Nut (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
PUBV15A
PUBV15B
PUBV15C
PUBV15D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Height
(mm)

3,848,154 IDR

1 Piece(s) 12 Day(s) 365-516461/838

3,646,924 IDR

1 Piece(s) 12 Day(s) 365-517281/438

5,181,231 IDR

1 Piece(s) 12 Day(s) 365-5181103/842

6,438,616 IDR

1 Piece(s) 12 Day(s) 365-5199151/245

Loading...

  1. 1

Tech Support