(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Impact Absorbing Sheet (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LZ20000.9
LZ20001.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Trusco Code

11,960,000 IDR

1 Piece(s) 12 Day(s) 0.9759-1225

16,293,846 IDR

1 Piece(s) Quote 1.8759-1233

Loading...

  1. 1

Basic Information

Width A(mm) 1200 Length(mm) 100 Color White
Operating Temperature(℃) 0 to 80 Material Polypropylene Foam

Tech Support