(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Room Hinge 2R (Part Numbers)

Part Number

Configured Part Number is shown.

S45CH071

Part Number
S45CH071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

185,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 102 Width(mm) 89 Hole Diameter(mm) 6
Thickness(mm) 2 Threaded Hole Number 8 Load Capacity(kg) 40 (when 2 pieces used)
Number of wood screws 8

Please check the type/dimensions/specifications of the part S45CH071 in the Room Hinge 2R series.

Tech Support