(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Number of Teeth (Teeth) | Module | Tooth Width B (mm) | Total Length (mm) | Reference diameter d (mm) | Hole Diameter (mm) | Addendum circle diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
181,286 IDR | 1 Piece(s) | 12 Day(s) | 14 | 1 | 10 | 20 | 12.0 | 4 | Φ14.0 | |||
216,429 IDR | 1 Piece(s) | 12 Day(s) | 15 | 1 | 10 | 20 | 14.0 | 4 | Φ16.0 | |||
242,770 IDR | 1 Piece(s) | 12 Day(s) | 16 | 1 | 10 | 20 | 15.0 | 4 | Φ17.0 | |||
247,539 IDR | 1 Piece(s) | 12 Day(s) | 17 | 1 | 10 | 20 | 16.0 | 4 | Φ18.0 | |||
254,616 IDR | 1 Piece(s) | 12 Day(s) | 18 | 1 | 10 | 20 | 17.0 | 4 | Φ19.0 | |||
257,077 IDR | 1 Piece(s) | 12 Day(s) | 20 | 1 | 10 | 20 | 18.0 | 4 | Φ20.0 | |||
245,286 IDR | 1 Piece(s) | 12 Day(s) | 22 | 1 | 10 | 20 | 20.0 | 5 | Φ22.0 | |||
278,308 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 23 | 1 | 10 | 20 | 22.0 | 5 | Φ24.0 | ||
271,714 IDR | 1 Piece(s) | 12 Day(s) | 24 | 1 | 10 | 20 | 23.0 | 5 | Φ25.0 | |||
294,924 IDR | 1 Piece(s) | 12 Day(s) | 25 | 1 | 10 | 20 | 24.0 | 5 | Φ26.0 | |||
302,154 IDR | 1 Piece(s) | 1 Day(s) | 26 | 1 | 10 | 20 | 25.0 | 5 | Φ27.0 | |||
316,462 IDR | 1 Piece(s) | 12 Day(s) | 28 | 1 | 10 | 20 | 26.0 | 5 | Φ28.0 | |||
335,231 IDR | 1 Piece(s) | 12 Day(s) | 30 | 1 | 10 | 20 | 28.0 | 5 | Φ30.0 | |||
380,770 IDR | 1 Piece(s) | 12 Day(s) | 32 | 1 | 10 | 20 | 30.0 | 5 | Φ32.0 | |||
366,571 IDR | 1 Piece(s) | 12 Day(s) | 34 | 1 | 10 | 20 | 32.0 | 5 | Φ34.0 | |||
402,143 IDR | 1 Piece(s) | 12 Day(s) | 35 | 1 | 10 | 20 | 34.0 | 5 | Φ36.0 | |||
411,000 IDR | 1 Piece(s) | 12 Day(s) | 36 | 1 | 10 | 20 | 35.0 | 5 | Φ37.0 | |||
424,000 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 38 | 1 | 10 | 20 | 36.0 | 5 | Φ38.0 | ||
439,571 IDR | 1 Piece(s) | 12 Day(s) | 40 | 1 | 10 | 20 | 38.0 | 5 | Φ40.0 | |||
457,286 IDR | 1 Piece(s) | 12 Day(s) | 42 | 1 | 10 | 20 | 40.0 | 5 | Φ42.0 | |||
504,462 IDR | 1 Piece(s) | Quote | 44 | 1 | 10 | 20 | 42.0 | 5 | Φ44.0 | |||
544,770 IDR | 1 Piece(s) | 12 Day(s) | 45 | 1 | 10 | 20 | 44.0 | 5 | Φ46.0 | |||
523,571 IDR | 1 Piece(s) | 12 Day(s) | 48 | 1 | 10 | 20 | 45.0 | 5 | Φ47.0 | |||
543,286 IDR | 1 Piece(s) | 12 Day(s) | 50 | 1 | 10 | 20 | 48.0 | 5 | Φ50.0 | |||
597,077 IDR | 1 Piece(s) | 1 Day(s) | 52 | 1 | 10 | 20 | 50.0 | 5 | Φ52.0 | |||
580,714 IDR | 1 Piece(s) | 12 Day(s) | 55 | 1 | 10 | 20 | 52.0 | 5 | Φ54.0 | |||
666,154 IDR | 1 Piece(s) | 12 Day(s) | 56 | 1 | 10 | 20 | 55.0 | 5 | Φ57.0 | |||
629,571 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 60 | 1 | 10 | 20 | 56.0 | 5 | Φ58.0 | ||
682,571 IDR | 1 Piece(s) | Quote | 64 | 1 | 10 | 20 | 60.0 | 5 | Φ62.0 | |||
813,385 IDR | 1 Piece(s) | 12 Day(s) | 65 | 1 | 10 | 20 | 64.0 | 5 | Φ66.0 | |||
770,857 IDR | 1 Piece(s) | 12 Day(s) | 70 | 1 | 10 | 20 | 65.0 | 5 | Φ67.0 | |||
850,429 IDR | 1 Piece(s) | 12 Day(s) | 72 | 1 | 10 | 20 | 70.0 | 5 | Φ72.0 | |||
956,154 IDR | 1 Piece(s) | 12 Day(s) | 75 | 1 | 10 | 20 | 72.0 | 5 | Φ74.0 | |||
1,006,154 IDR | 1 Piece(s) | 12 Day(s) | 80 | 1 | 10 | 20 | 75.0 | 5 | Φ77.0 | |||
1,122,616 IDR | 1 Piece(s) | Quote | 85 | 1 | 10 | 20 | 80.0 | 5 | Φ82.0 | |||
1,457,847 IDR | 1 Piece(s) | 12 Day(s) | 90 | 1 | 10 | 20 | 85.0 | 5 | Φ87.0 | |||
1,529,231 IDR | 1 Piece(s) | 12 Day(s) | 12 | 1 | 25 | 20 | 90.0 | 5 | Φ92.0 | |||
1,579,000 IDR | 1 Piece(s) | 12 Day(s) | 120 | 1 | 10 | 20 | 100.0 | 5 | Φ102.0 | |||
2,449,847 IDR | 1 Piece(s) | Quote | 12 | 1 | 10 | 20 | 120.0 | 5 | Φ122.0 | |||
379,857 IDR | 1 Piece(s) | 12 Day(s) | 15 | 1.5 | 15 | 40 | 21.0 | 6 | Φ24.0 | |||
333,571 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 16 | 1.5 | 15 | 30 | 22.5 | 6 | Φ25.5 | ||
368,770 IDR | 1 Piece(s) | 12 Day(s) | 18 | 1.5 | 15 | 30 | 24.0 | 6 | Φ27.0 | |||
387,539 IDR | 1 Piece(s) | 12 Day(s) | 20 | 1.5 | 15 | 30 | 27.0 | 8 | Φ30.0 | |||
428,429 IDR | 1 Piece(s) | 12 Day(s) | 22 | 1.5 | 15 | 30 | 30.0 | 8 | Φ33.0 | |||
480,462 IDR | 1 Piece(s) | 12 Day(s) | 24 | 1.5 | 15 | 30 | 33.0 | 8 | Φ36.0 | |||
535,231 IDR | 1 Piece(s) | 12 Day(s) | 25 | 1.5 | 15 | 30 | 36.0 | 8 | Φ39.0 | |||
523,571 IDR | 1 Piece(s) | 12 Day(s) | 26 | 1.5 | 15 | 30 | 37.5 | 8 | Φ40.5 | |||
573,077 IDR | 1 Piece(s) | 12 Day(s) | 28 | 1.5 | 15 | 30 | 39.0 | 8 | Φ42.0 | |||
594,616 IDR | 1 Piece(s) | 12 Day(s) | 30 | 1.5 | 15 | 30 | 42.0 | 8 | Φ45.0 | |||
656,462 IDR | 1 Piece(s) | 12 Day(s) | 32 | 1.5 | 15 | 30 | 45.0 | 8 | Φ48.0 | |||
669,286 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 35 | 1.5 | 15 | 30 | 48.0 | 8 | Φ51.0 | ||
827,693 IDR | 1 Piece(s) | 12 Day(s) | 36 | 1.5 | 15 | 30 | 52.5 | 8 | Φ55.5 | |||
781,857 IDR | 1 Piece(s) | 12 Day(s) | 40 | 1.5 | 15 | 30 | 54.0 | 8 | Φ57.0 | |||
879,000 IDR | 1 Piece(s) | 12 Day(s) | 45 | 1.5 | 15 | 30 | 60.0 | 10 | Φ63.0 | |||
1,167,693 IDR | 1 Piece(s) | 12 Day(s) | 48 | 1.5 | 15 | 30 | 67.5 | 10 | Φ70.5 | |||
1,191,693 IDR | 1 Piece(s) | Quote | 50 | 1.5 | 15 | 30 | 72.0 | 10 | Φ75.0 | |||
1,214,714 IDR | 1 Piece(s) | Quote | 55 | 1.5 | 15 | 30 | 75.0 | 10 | Φ78.0 | |||
1,440,000 IDR | 1 Piece(s) | 12 Day(s) | 56 | 1.5 | 15 | 30 | 82.5 | 10 | Φ85.5 | |||
1,537,143 IDR | 1 Piece(s) | 12 Day(s) | 60 | 1.5 | 15 | 30 | 84.0 | 10 | Φ87.0 | |||
1,769,539 IDR | 1 Piece(s) | 12 Day(s) | 100 | 1.5 | 10 | 30 | 90.0 | 10 | Φ93.0 | |||
416,308 IDR | 1 Piece(s) | 12 Day(s) | 13 | 2 | 20 | 40 | 24.0 | 8 | Φ28.0 | |||
424,000 IDR | 1 Piece(s) | 12 Day(s) | 14 | 2 | 20 | 40 | 26.0 | 8 | Φ30.0 | |||
542,308 IDR | 1 Piece(s) | 12 Day(s) | 15 | 2 | 20 | 40 | 28.0 | 8 | Φ32.0 | |||
549,539 IDR | 1 Piece(s) | 12 Day(s) | 16 | 2 | 20 | 40 | 30.0 | 8 | Φ34.0 | |||
541,143 IDR | 1 Piece(s) | 12 Day(s) | 18 | 2 | 20 | 40 | 32.0 | 10 | Φ36.0 | |||
580,714 IDR | 1 Piece(s) | 12 Day(s) | 20 | 2 | 20 | 40 | 36.0 | 10 | Φ40.0 | |||
668,462 IDR | 1 Piece(s) | 12 Day(s) | 22 | 2 | 20 | 40 | 40.0 | 10 | Φ44.0 | |||
667,000 IDR | 1 Piece(s) | 12 Day(s) | 24 | 2 | 20 | 40 | 44.0 | 10 | Φ48.0 | |||
784,143 IDR | 1 Piece(s) | 12 Day(s) | 25 | 2 | 20 | 40 | 48.0 | 10 | Φ52.0 | |||
797,429 IDR | 1 Piece(s) | 12 Day(s) | 26 | 2 | 20 | 40 | 50.0 | 10 | Φ54.0 | |||
956,154 IDR | 1 Piece(s) | 12 Day(s) | 28 | 2 | 20 | 40 | 52.0 | 10 | Φ56.0 | |||
1,006,154 IDR | 1 Piece(s) | 12 Day(s) | 30 | 2 | 20 | 40 | 56.0 | 10 | Φ60.0 | |||
1,122,616 IDR | 1 Piece(s) | 12 Day(s) | 32 | 2 | 20 | 40 | 60.0 | 10 | Φ64.0 | |||
1,157,286 IDR | 1 Piece(s) | 12 Day(s) | 35 | 2 | 20 | 40 | 64.0 | 12 | Φ68.0 | |||
1,329,571 IDR | 1 Piece(s) | 12 Day(s) | 36 | 2 | 20 | 40 | 70.0 | 12 | Φ74.0 | |||
1,529,231 IDR | 1 Piece(s) | 12 Day(s) | 40 | 2 | 20 | 40 | 72.0 | 12 | Φ76.0 | |||
1,793,385 IDR | 1 Piece(s) | Quote | 45 | 2 | 20 | 40 | 80.0 | 12 | Φ84.0 | |||
2,183,231 IDR | 1 Piece(s) | 12 Day(s) | 48 | 2 | 20 | 40 | 90.0 | 12 | Φ94.0 | |||
2,418,770 IDR | 1 Piece(s) | 12 Day(s) | 50 | 2 | 20 | 40 | 96.0 | 12 | Φ100.0 | |||
2,573,539 IDR | 1 Piece(s) | 12 Day(s) | 55 | 2 | 20 | 40 | 100.0 | 12 | Φ104.0 | |||
3,370,154 IDR | 1 Piece(s) | 12 Day(s) | 56 | 2 | 20 | 40 | 110.0 | 12 | Φ114.0 | |||
3,470,154 IDR | 1 Piece(s) | 12 Day(s) | 60 | 2 | 20 | 40 | 112.0 | 12 | Φ116.0 | |||
3,864,924 IDR | 1 Piece(s) | Quote | 12 | 2 | 30 | 40 | 120.0 | 12 | Φ124.0 | |||
543,286 IDR | 1 Piece(s) | 12 Day(s) | 13 | 2.5 | 25 | 45 | 30.0 | 10 | Φ35.0 | |||
616,154 IDR | 1 Piece(s) | 12 Day(s) | 14 | 2.5 | 25 | 45 | 32.5 | 10 | Φ37.5 | |||
636,000 IDR | 1 Piece(s) | 12 Day(s) | 15 | 2.5 | 25 | 45 | 35.0 | 10 | Φ40.0 | |||
730,308 IDR | 1 Piece(s) | 12 Day(s) | 16 | 2.5 | 25 | 45 | 37.5 | 10 | Φ42.5 | |||
761,077 IDR | 1 Piece(s) | 12 Day(s) | 18 | 2.5 | 25 | 45 | 40.0 | 10 | Φ45.0 | |||
797,429 IDR | 1 Piece(s) | 12 Day(s) | 20 | 2.5 | 25 | 45 | 45.0 | 10 | Φ50.0 | |||
1,009,429 IDR | 1 Piece(s) | 12 Day(s) | 22 | 2.5 | 25 | 45 | 50.0 | 12 | Φ55.0 |
Loading...
Material (Details) | Blue polyacetal resin |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy