(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tire Pressure Gauge 3 in 1 (Part Numbers)

Tire Pressure Gauge 3 in 1

• Ergonomic handle
• Flexible and high pressure hose
• Material: Chrome vanadium
• Measuring, decreasing, increasing air pressure in car tires

PDF

Part Number

Configured Part Number is shown.

AU-PG1405

 
Part Number
AU-PG1405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

264,190 IDR

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Size 200 psi Weight(g) 450 Qty / Box 1 / 40 pcs

Please check the type/dimensions/specifications of the part AU-PG1405 in the Tire Pressure Gauge 3 in 1 series.

Tech Support