(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Can 500 ml (Part Numbers)

Oil Can 500 ml

• Flexible hose
•Ergonomic design
•Strong metal can

PDF

Part Number

Configured Part Number is shown.

AU-OC1414

 
Part Number
AU-OC1414
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

83,600 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Size(ml) 500 Weight(g) 184 Qty / Box 80 pcs

Please check the type/dimensions/specifications of the part AU-OC1414 in the Oil Can 500 ml series.

Tech Support