(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Port Solenoid Valve, Base Mounted, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-VQZ1151-5LO1

Product Specifications

Part number display method

5-port solenoid valve, base mounted, plug lead unit, rechargeable battery compatible, 25A-VQZ1000 series, part number display method

* The specifications and drawing of 25A- are the same as the standard product.

Cautions/prohibitions

  • Use standard (DC) specifications for long-term continuous energization.
Part Number
25A-VQZ1151-5LO1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,028,185 IDR

1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Switching Type 2-Position Exhaust
Voltage DC24V Number of Solenoids Single Mounting Orientation Manifold Base
Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.15 to 0.7
Seal Type Soft Seal CV Value 0.30 Pilot Air Supply Internal
Manual Switch Non-Locking CE compliant Non-compliant Body size 10 mm (Width)

Please check the type/dimensions/specifications of the part 25A-VQZ1151-5LO1 in the 5-Port Solenoid Valve, Base Mounted, Plug Lead Unit, Rechargeable Battery Compatible, 25A-VQZ1000 Series series.

Tech Support