(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover, CPX Series (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
CPX-M-AK-C
CPX-M-AK-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHousing material Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Width
(mm)
Height
(mm)
Length
(mm)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

504,044 IDR

1 Piece(s) 25 Day(s) Die-cast zinc, Nickel-plated-550-40703058221 - Low corrosion stress54875354

144,998 IDR

1 Piece(s) 25 Day(s) PA-------2 - Moderate corrosion stress28735402.5

Loading...

  1. 1

Basic Information

Seals material NBR Degree of protection IP65, IP67

Tech Support