(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Door Switch with Key (SG-B2) (Part Numbers)

Part Number

Configured Part Number is shown.

Product Description

Solve issues related to machine safety and other safety measures with a safety door switch with key!

 
UL/C-UL, CE, TUV Approved
*1 Supports up to control category 4
(Control category differs depending on the configuration and wiring of the external circuit.)
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細01
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細02
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細03

Solve issues related to machine safety and other safety measures with a safety door switch with key!

キー付セーフティドアスイッチ (SG-B2) 商品特長詳細04
The safety door switch with key SG-B2 series locks and unlocks doors with keys.
When an operator takes a key into a hazardous area, the safety door switch will not lock, and the equipment will stop, ensuring operator safety by preventing personnel from being closed inside the hazardous area and preventing equipment from starting to operate.

Hostage control*

Hazards of the system and robot are isolated by the safety guard.
The worker uses the key to unlock the door and disables the system from starting unexpectedly, then removes the key and brings it into the hazardous area.
The system remains off until the worker walks out the door and locks the door with the key. This enables the worker carrying the key to work safely in the hazardous area.
* Hostage control: The safety measure using a hostage key is called hostage control.

 
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細05

Energy-saving design, no power supply required

Since doors are locked and unlocked with a key, there is no need to supply power to the safety door switch.

Head removal detection function

With this innovative function, the monitor circuit (41-42) turns off when the head is removed from the switch, such as when removing the head to change the head direction.
With the head installed on the switch, monitor circuits 41-42 and 51-52 operate in synchronization while the key locks/unlocks the actuator. When the head is removed, 41-42 turns off and 51-52 turns on.
This disagreement is detected by the head removal detection function.

 
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細06

Note 1: Head removal detection function is not direct opening.

 

High-security pin tumbler key types are used

Available with rear unlocking button

キー付セーフティドアスイッチ (SG-B2) 商品特長詳細07
キー付セーフティドアスイッチ (SG-B2) 商品特長詳細08
 
Models with a rear unlocking button allow the door to be unlocked from the inside in the event a worker is left in the hazardous area.

All models come with cables pre-installed / Double-insulated design eliminates the need for grounding wires / Equipment combination examples related to machine safety

Safety controllers incorporate safety circuit logic that complies with ISO 13849-1 PLe requirements, making it easy to build safety circuits that support a variety of equipment without the need to create programs.

 
キー付セーフティドアスイッチ (SG-B2) 商品詳細設定09

Part Number
MS-SG-21
MS-SG-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSProduct type Mounting part thickness X
(mm)

1,254,546 IDR

1 Piece(s) Quote 10Mounting plate (for mounting on an aluminum frame)-

1,418,183 IDR

1 Piece(s) Quote 10Rear unlocking button kit for a frame33 < X ≤ 43

Loading...

  1. 1
 

Basic Information

Type Peripheral parts

Tech Support