(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PC Bolt / PCBT-0000 (Part Numbers)

PC Bolt / PCBT-0000

[Nominal thread (M)] 4/5/6/8/10/12
[Material] PC (Polycarbonate)
[Color] Transparent/White (Sizes M8, M10 and M12 with a W at the end of the part number are white.)
[Heat distortion temperature] 1.82 MPa…130°C
[UL Standard] UL94V-2 (Materials)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PCBT-0850W
PCBT-1050W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

24,479 IDR

10 Piece(s) 16 Day(s) or more 1081.25

34,040 IDR

10 Piece(s) 16 Day(s) or more 10101.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Length L (mm) 50 Mounting Hole Shape No
Basic Shape Hex Material Resin Thread Type Metric coarse
Application Standard Sales Unit Box/package Plastic Material PC
Surface Treatment No Additional Shape Standard Color White
Material details PC (Polycarbonate)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)