(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Knurled Knob (Flanged) NB-CG/CG-N (Part Numbers)

Brass Knurled Knob (Flanged) NB-CG/CG-N

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Gold plating (over nickel base)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NB-206BCG

 
Part Number
NB-206BCG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

19,764 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2.6 Length L(mm) 6 Detailed Shape Knurling
Pitch(mm) 0.45 Mounting Hole Shape Not Provided Material Brass
Surface Treatment Nickel Plating Tip Shape Flat End Basic Shape Standard (Round)
Thread Type Metric Coarse Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Knob outer diameter D(ø) 6 Knob thickness H(mm) 7
Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)