(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Mounting Spacer (For Round Type)/LDX (Part Numbers)

LED Mounting Spacer (For Round Type)/LDX

[Materials] Phenol Resin
[Color] Black

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LDX-306

 
Part Number
LDX-306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,869 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Standard Material Resin O.D.(mm) 6
Inner Dia.(mm) 3.5 Thickness/Length 6 Color Black
Detailed Material Phenol Resin Sales Unit Sold by Single Unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)