(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Epoxy Bushing/G0000-0000 (Part Numbers)

Glass Epoxy Bushing/G0000-0000

[Materials] Glass Epoxy Grade #EW-3105
[Colors] Translucent Yellow / Green

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G2736-6120
G3037-6110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

28,495 IDR

50 Piece(s) 22 Day(s) or more 103.62.73

28,495 IDR

50 Piece(s) 22 Day(s) or more 103.732

Loading...

  1. 1

Basic Information

Shape With Shoulder Material Resin Color Transparent Yellow-green
Detailed Material Glass Epoxy Grade #EW-3105 Sales Unit Sold by Single Unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)