(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Heavy Load Caster 1000 for Low Floors: Model DHK Bracket Set (No Wheels) (Part Numbers)

Ultra Heavy Load Caster 1000 for Low Floors: Model DHK Bracket Set (No Wheels)

[Features]Plate type fixed and low floor heavy duty caster. [Applications]Used for office equipment, data communication equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DHK-U

 
Part Number
DHK-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

649,730 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)