(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Spacer (Hexagonal, For Flat Head Screw Fastening) KSB-AE/KSB-ANE (Part Numbers)

Brass Spacer (Hexagonal, For Flat Head Screw Fastening) KSB-AE/KSB-ANE

[Nominal Thread Diameter (M)] 2.6 / 3
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Degreased, nickel plating

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KSB-308.5AE

 
Part Number
KSB-308.5AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

11,908 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Brass Wrench Flats B(mm) 6 Surface Treatment NA
Post Type Solid Scale No memory Length L(mm) 8.5
Pilotted Ends NA Gas Vent Hole NA Cleaning Method Degreasing
Material Details Free-Cutting Brass (C3604BD)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)