(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Spacer (Round) Slotted / ARB-SE (Part Numbers)

Brass Spacer (Round) Slotted / ARB-SE

[Nominal of Thread (M)] 2/2.6/3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
RoHS-compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARB-2008SE
ARB-2010SE
ARB-2017SE
ARB-2018SE
ARB-2610SE
ARB-2620SE
ARB-315SE
ARB-330SE
ARB-340SE
ARB-350SE
ARB-412SE
ARB-414SE
ARB-416SE
ARB-425SE
ARB-440SE
ARB-460SE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Length L
(mm)

8,988 IDR

50 Piece(s) 16 Day(s) or more 1048

9,370 IDR

50 Piece(s) 16 Day(s) or more 10410

10,900 IDR

50 Piece(s) 16 Day(s) or more 10417

10,900 IDR

50 Piece(s) 16 Day(s) or more 10418

8,606 IDR

50 Piece(s) 16 Day(s) or more 10510

11,283 IDR

50 Piece(s) 16 Day(s) or more 10520

10,900 IDR

50 Piece(s) 16 Day(s) or more 10615

14,343 IDR

50 Piece(s) 16 Day(s) or more 10630

15,107 IDR

50 Piece(s) 16 Day(s) or more 10640

18,933 IDR

50 Piece(s) 16 Day(s) or more 10650

10,900 IDR

50 Piece(s) 16 Day(s) or more 10812

11,283 IDR

50 Piece(s) 16 Day(s) or more 10814

12,431 IDR

50 Piece(s) 16 Day(s) or more 10816

16,255 IDR

50 Piece(s) 16 Day(s) or more 10825

18,933 IDR

50 Piece(s) 16 Day(s) or more 10840

24,670 IDR

50 Piece(s) 16 Day(s) or more 10860

Loading...

  1. 1

Basic Information

Type Details Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Free-Cutting Brass (C3604BD) Details of Surface Treatment Nickel Plating (Ni)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)