(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duracon Spacer (Hexagonal Male-Male Insulated Type) NS-E/NS-WE (Part Numbers)

Duracon Spacer (Hexagonal Male-Male Insulated Type) NS-E/NS-WE

[Nominal Thread Diameter (M)] 3/4
Main body
[Materials] Duracon (POM)
[Color] Milky white
[Thermal Deformation Temperature] 1.82 Mpa, 110°C
[UL Standard] UL94-HB (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)
Main body is an insulator (both male threads are not conductive)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NS-311E
NS-320E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

10,900 IDR

50 Piece(s) 16 Day(s) or more 1011

14,534 IDR

50 Piece(s) 16 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Material Resin Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole Available Material Details Duracon (POM)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)