(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Hexagonal Double-ended Screw/Pickled) / ESL-E (Part Numbers)

Aluminum Spacer (Hexagonal Double-ended Screw/Pickled) / ESL-E

[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Pickling

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESL-306E
ESL-320E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

9,753 IDR

50 Piece(s) 16 Day(s) or more 106

12,813 IDR

50 Piece(s) 16 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Male thread
Material Aluminum Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Cleaning Method Pickling Material Details Lead-Free Free-Cutting Aluminum (CB156)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)