(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Hexagonal/for Short-Interval Stacking) Black Anodized / MSL-BE (Part Numbers)

Aluminum Spacer (Hexagonal/for Short-Interval Stacking) Black Anodized / MSL-BE

[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Black Alumite (BAL)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSL-410-05BE
MSL-411-05BE
MSL-415-05BE
MSL-420-05BE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

25,052 IDR

50 Piece(s) 16 Day(s) or more 1010

25,434 IDR

50 Piece(s) 16 Day(s) or more 1011

26,582 IDR

50 Piece(s) 16 Day(s) or more 1015

29,259 IDR

50 Piece(s) 16 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Aluminum Wrench Flats B(mm) 7 Surface Treatment Black Anodize
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Screw length(mm) 5 Material Details Lead-Free Free-Cutting Aluminum (CB156)
Details of Surface Treatment Black Alumite (BAL)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)