(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Hexagonal/Black Anodized) / BSL-BE (Part Numbers)

Aluminum Spacer (Hexagonal/Black Anodized) / BSL-BE

[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Black Alumite (BAL)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BSL-304.5BE
BSL-3100BE
BSL-318BE
BSL-326BE
BSL-350BE
BSL-360BE
BSL-370BE
BSL-380BE
BSL-407BE
BSL-410BE
BSL-415BE
BSL-420BE
BSL-425BE
BSL-440BE
BSL-450BE
BSL-460BE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)

17,785 IDR

50 Piece(s) 16 Day(s) or more 105.54.5

52,399 IDR

50 Piece(s) 16 Day(s) or more 105.5100

21,228 IDR

50 Piece(s) 16 Day(s) or more 105.518

26,582 IDR

50 Piece(s) 16 Day(s) or more 105.526

38,056 IDR

50 Piece(s) 16 Day(s) or more 105.550

38,056 IDR

50 Piece(s) 16 Day(s) or more 105.560

43,220 IDR

50 Piece(s) 16 Day(s) or more 105.570

46,280 IDR

50 Piece(s) 16 Day(s) or more 105.580

22,758 IDR

50 Piece(s) 16 Day(s) or more 1077

25,052 IDR

50 Piece(s) 16 Day(s) or more 10710

26,582 IDR

50 Piece(s) 16 Day(s) or more 10715

29,259 IDR

50 Piece(s) 16 Day(s) or more 10720

30,407 IDR

50 Piece(s) 16 Day(s) or more 10725

41,499 IDR

50 Piece(s) 16 Day(s) or more 10740

45,323 IDR

50 Piece(s) 16 Day(s) or more 10750

45,323 IDR

50 Piece(s) 16 Day(s) or more 10760

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Aluminum Surface Treatment Black Anodize Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details Lead-Free Free-Cutting Aluminum (CB156) Details of Surface Treatment Black Alumite (BAL)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)