(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Round/Pickled) Slotted / ARL-SE (Part Numbers)

Aluminum Spacer (Round/Pickled) Slotted / ARL-SE

[Nominal of Thread (M)] 2/2.6/3/4
[Material] For M2: Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less / For M2.6 to M4: Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less
[Processing] Pickling

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARL-2609SE
ARL-310SE
ARL-423SE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Length L
(mm)

9,370 IDR

50 Piece(s) 16 Day(s) or more 1059

10,136 IDR

50 Piece(s) 16 Day(s) or more 10610

13,961 IDR

50 Piece(s) 16 Day(s) or more 10823

Loading...

  1. 1

Basic Information

Type Details Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Aluminum Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Cleaning Method Pickling Material Details Lead-Free Free-Cutting Aluminum (KS26)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)