(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Round/Black Anodized) Slotted / ARL-SBE (Part Numbers)

Aluminum Spacer (Round/Black Anodized) Slotted / ARL-SBE

[Nominal of Thread (M)] 2/2.6/3/4
[Material] For M2: Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less / For M2.6 to M4: Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less
[Processing] Black Alumite (BAL)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARL-320SBE
ARL-327SBE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

24,670 IDR

50 Piece(s) 16 Day(s) or more 1020

29,642 IDR

50 Piece(s) 16 Day(s) or more 1027

Loading...

  1. 1

Basic Information

Type Details Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Material Aluminum Surface Treatment Black Anodize
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Lead-Free Free-Cutting Aluminum (KS26) Details of Surface Treatment Black Alumite (BAL)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)