(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spacer (Round/Black Anodized) / ARL-BE (Part Numbers)

Aluminum Spacer (Round/Black Anodized) / ARL-BE

[Nominal of Thread (M)] 2/2.6/3/4
[Material] For M2: Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less / For M2.6 to M4: Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less
[Processing] Black Alumite (BAL)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ARL-2013BE
ARL-2016BE
ARL-2017.5BE
ARL-2019BE
ARL-2616BE
ARL-2619BE
ARL-310BE
ARL-320BE
ARL-324BE
ARL-326BE
ARL-335BE
ARL-355BE
ARL-360BE
ARL-450BE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Length L
(mm)
Material Details

20,080 IDR

50 Piece(s) 16 Day(s) or more 10413Lead-Free Free-Cutting Aluminum (CB156)

20,845 IDR

50 Piece(s) 16 Day(s) or more 10416Lead-Free Free-Cutting Aluminum (CB156)

21,610 IDR

50 Piece(s) 16 Day(s) or more 10417.5Lead-Free Free-Cutting Aluminum (CB156)

22,374 IDR

50 Piece(s) 16 Day(s) or more 10419Lead-Free Free-Cutting Aluminum (CB156)

18,933 IDR

50 Piece(s) 16 Day(s) or more 10516Lead-Free Free-Cutting Aluminum (KS26)

21,992 IDR

50 Piece(s) 16 Day(s) or more 10519Lead-Free Free-Cutting Aluminum (KS26)

18,167 IDR

50 Piece(s) 16 Day(s) or more 10610Lead-Free Free-Cutting Aluminum (KS26)

21,610 IDR

50 Piece(s) 16 Day(s) or more 10620Lead-Free Free-Cutting Aluminum (KS26)

22,758 IDR

50 Piece(s) 16 Day(s) or more 10624Lead-Free Free-Cutting Aluminum (KS26)

26,200 IDR

50 Piece(s) 16 Day(s) or more 10626Lead-Free Free-Cutting Aluminum (KS26)

29,259 IDR

50 Piece(s) 16 Day(s) or more 10635Lead-Free Free-Cutting Aluminum (KS26)

38,056 IDR

50 Piece(s) 16 Day(s) or more 10655Lead-Free Free-Cutting Aluminum (KS26)

38,056 IDR

50 Piece(s) 16 Day(s) or more 10660Lead-Free Free-Cutting Aluminum (KS26)

37,292 IDR

50 Piece(s) 16 Day(s) or more 10850Lead-Free Free-Cutting Aluminum (KS26)

Loading...

  1. 1

Basic Information

Type Details Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Aluminum Surface Treatment Black Anodize Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Details of Surface Treatment Black Alumite (BAL)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)