(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PBT Spacer (Hexagonal) / Thread Fixing Adhesive / BSZ-WE (Part Numbers)

PBT Spacer (Hexagonal) / Thread Fixing Adhesive / BSZ-WE

[Nominal of Thread (M)] 3
Main Body
[Material] Duranex (PBT) Mixture of Grade #2016 and #3226
[Color] Off-white
[Heat Warping Temperature] 1.82 MPa: 110°C (Adhesive)
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BSZ-306WE
BSZ-312WE
BSZ-315WE
BSZ-316WE
BSZ-319WE
BSZ-320WE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)

8,606 IDR

50 Piece(s) 16 Day(s) or more 106

8,988 IDR

50 Piece(s) 16 Day(s) or more 1012

9,370 IDR

50 Piece(s) 16 Day(s) or more 1015

10,136 IDR

50 Piece(s) 16 Day(s) or more 1016

10,900 IDR

50 Piece(s) 16 Day(s) or more 1019

11,092 IDR

50 Piece(s) 16 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details Duranex (PBT)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)