(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000N (Part Numbers)

D-Sub Connector Mounting Spacer (Lead-Free Brass-Nickel Plating)/DSE-0000N

[Nominal of Thread] 2.6/3/3·#4
[Material] Lead-Free Free-Cutting Brass (Bismuth Base)
[Processing] Nickel Plating (Ni)
Can be used as a spacer for mounting D-sub connectors used in computers, computer peripherals, control equipment, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DSE-346BN

 
Part Number
DSE-346BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

8,606 IDR

50 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Brass Wrench Flats B(mm) 5 Surface Treatment Electroless Nickel Plating
Post Type Solid Scale No memory Length L(mm) 6.3
Pilotted Ends NA Gas Vent Hole NA Screw Diameter M3/#4-40
Screw length(mm) 7 Material Details Lead-Free Free-Cutting Brass (Bismuth Base) Details of Surface Treatment Nickel Plating (Ni)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)