(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Lever for Hose (Stainless) EA462EB-12 (Part Numbers)

Cam Lever for Hose (Stainless) EA462EB-12

【Product Specifications】
・Material- Body: Stainless steel (SUS316) electrolytic polishing finish, Packing: Nitrile rubber (NBR)
・Withstanding pressure-1.6MPa (16kgf/cm2)
・Service temperature--40 to 95℃Applicable clamp-EA462EE-6 to -30 (applicable only for same dimensions)
・Dim.-1.1/4"
・Applicable hose ID (mm)-32

Part Number

Configured Part Number is shown.

EA462EB-12

Part Number
EA462EB-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

668,384 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)