(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gasket (PFA) EA462BY-20 (Part Numbers)

Gasket (PFA) EA462BY-20

【Product Specifications】
・Material-Fluororesin (PFA)
・Service temperature--20 to 180℃
・It has strong resistance to chemicals. Change of the shape due to temperature is limited. It shows excellent performance in operation at high temperature.
・Nominal dia.-50(2")

Part Number

Configured Part Number is shown.

EA462BY-20

Part Number
EA462BY-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,244,667 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)