(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dust Plug [Aluminum] EA462BG-4 (Part Numbers)

Dust Plug [Aluminum] EA462BG-4

【Product Specifications】
・Material--4 to -20: die-cast aluminum (ADC12), -24 and above: cast aluminum (AC4C-T6)
・Operating pressure--4 to -20: 1.76MPa (18kgf/cm2), -24: 1.08MPa (11kgf/cm2), -30: 0.88MPa (9kgf/cm2)
・Service temperature--30℃ to 70℃
・Nominal dia.…15(1/2)

Part Number

Configured Part Number is shown.

EA462BG-4

Part Number
EA462BG-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

203,730 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)