(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ring Joint EA426AD-4【2 Pieces Per Package】 (Part Numbers)

Ring Joint EA426AD-4

【Product Specifications】
・Ring for copper tube joints
・Material-Brass
・Operating pressure-3.45MPa (35kg/cm3) or below
・Category temperature range--50 to 150℃
・Applicable fluid-Air, water, oil
・Copper OD-12.7mm(1/2")

Part Number

Configured Part Number is shown.

EA426AD-4

Part Number
EA426AD-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50,708 IDR

2 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)