(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One-Touch Socket (Type 20) EA425NA-6 (Part Numbers)

One-Touch Socket (Type 20) EA425NA-6

【Product Specifications】
・Material-Brass(resistant electroless nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-6mm

Part Number

Configured Part Number is shown.

EA425NA-6

Part Number
EA425NA-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

189,832 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)