(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PT Ball Valve EA425AB-13 (Part Numbers)

PT Ball Valve EA425AB-13

【Product Specifications】
・Withstanding pressure-0.73MPa(7.5kg/cm2)
・Material-Brass
・Long neck handle sharing type
・The handle is the one-touch detachable type.
・Dia.…13
・Mounting screw…R1/2 x G1/2
・Applicable fluid-Tap water

Part Number

Configured Part Number is shown.

EA425AB-13

Part Number
EA425AB-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

319,639 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)