(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T Type Connector(Brass) EA141CC-24 (Part Numbers)

T Type Connector(Brass) EA141CC-24

【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.(male)-R(PT)1/2"
・Thread dia.(female)-G(PF)1/2"

Part Number

Configured Part Number is shown.

EA141CC-24

Part Number
EA141CC-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

310,578 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)