(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-Type Union EA140HG-104【2 Pieces Per Package】 (Part Numbers)

C-Type Union EA140HG-104

【Product Specifications】
・Material-Resin (PBT),Brass
・Operating temperature: -15 to 60℃
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (10kgf/cm2)
・Tube OD…10mm
・Mounting screw…R(PT)1/2

Part Number

Configured Part Number is shown.

EA140HG-104

Part Number
EA140HG-104
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

237,113 IDR

2 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)