(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Controller EA140HF-123 (Part Numbers)

Speed Controller EA140HF-123

【Product Specifications】
・Material-Brass, resin (PBT)
・Applicable fluid-Air
・Operating pressure-0.05 to 0.99MPa(0.5 to 9.9kgf/cm2)
・Operating temperature: -10 to 60℃
・One-touch joint without a tool. Lightly insert the tube to install. To remove, simply pull it out while pressing the push ring.
・Wide flow adjustment range facilitates fine adjustment.
・Pipe can be extracted to any direction.
・With stop function
・Tube OD…12mm
・Mounting screw…R(PT)3/8

Part Number

Configured Part Number is shown.

EA140HF-123

Part Number
EA140HF-123
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

274,205 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)