(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Nylon Tube EA125NA-12 (Part Numbers)

Soft Nylon Tube EA125NA-12

【Product Specifications】
・Material-Soft nylon tube
・Maximum operating pressure (23℃)
・Applicable fluid-Air, water, oil
・Operating temperature: -20 to 70℃
・Heat, cold, pressure, wear, and bending fatigue resistances
・Color-NA: black, NB: milk white
・OD xID(mm)…Dia.12 x 9
・Length…5m
・Max pressure(MPa)…1.4

Part Number

Configured Part Number is shown.

EA125NA-12

Part Number
EA125NA-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

389,139 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)