(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil-Resistant Fuel Tube EA125JA-25 (Part Numbers)

Oil-Resistant Fuel Tube EA125JA-25

【Product Specifications】
・Material-PVC
・Service temperature range-0 to 60℃
・For piping tube of small engines, farm equipment, and machines
・Clear type that allows for fluid check
・ID x OD(mm)…25 x 31
・Max. pressure (MPa)…0.30
・Length…15m

Part Number

Configured Part Number is shown.

EA125JA-25

Part Number
EA125JA-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,304,875 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)