(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[PTFE] Fluororesin Tube EA125FC-5A (Part Numbers)

[PTFE] Fluororesin Tube EA125FC-5A

【Product Specifications】
・Material-Fluororesin
・Max operating temperature-260℃
・Operating pressure (normal temperature)
・Characteristics-Excellent electric insulation and heat, adhesion, and chemical resistances
・OD x ID…5 x 4mm
・Length…5m
・Pressure(MPa)…0.8

Part Number

Configured Part Number is shown.

EA125FC-5A

Part Number
EA125FC-5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

476,533 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)