(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Urethane Tube EA125DB-10 (Part Numbers)

Soft Urethane Tube EA125DB-10

【Product Specifications】
・Length-20m
・Applicable fluid-Air, water
・Operating temperature-Air: -40 to 80℃ Water: 0 to 60℃ (no freezing)
・OD x ID…10 x 6.5mm
・Max pressure…0.8MPa
・Color…White

Part Number

Configured Part Number is shown.

EA125DB-10

Part Number
EA125DB-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

990,109 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)