(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Hose with Fitting EA125CL-6 (Part Numbers)

Urethane Hose with Fitting EA125CL-6

【Product Specifications】
・Material-Urethane resin
・Max. operating pressure-0.68MPa
・Fitting-Male R (PT) 1/4 x female G (PF) 1/4
・Service temperature: -20 to 70℃
・Excellent in mechanical strength and pressure, abrasion, bending fatigue, heat, and low-temperatureresistances
・ID x OD…5 x 8mm
・Range of use…6m

Part Number

Configured Part Number is shown.

EA125CL-6

Part Number
EA125CL-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

843,659 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)