(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Air Hose EA125AB-20 (Part Numbers)

Plastic Air Hose EA125AB-20

【Product Specifications】
・Max. pressure-0.98MPa (10kgf/cm2)
・Light and easy-to-use plastic hose
・AC-10 to -30 are blue.
・ID x OD…13 x 21.5mm
・Length…20m

Part Number

Configured Part Number is shown.

EA125AB-20

Part Number
EA125AB-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,780,783 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)