(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-Locking Nut with Cap (Part Numbers)

Self-Locking Nut with Cap

[Material] Stainless Steel
[Surface Processing] None
[Nominal of Thread (M)] 5
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] Friction Nut

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

FRNLFI-SUS-M5

Part Number
FRNLFI-SUS-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

15,366 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Material Stainless Steel Surface Treatment No
Thread Type Metric coarse Applications, Functions Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Locking Details Friction Nut

Please check the type/dimensions/specifications of the part FRNLFI-SUS-M5 in the Self-Locking Nut with Cap series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)